36-FC6041-04 IDL L/S ST MA-2103 BRG

36-FC6041-04 MFG #: Rexnord
Out of Stock
  • Belt Width: 36 in
  • Center Rolls Shell Length: 39 in
  • Material: Steel
  • Roll Diameter: 6.0 in
  • Trough Angle: 0 degrees
Idl L/s Stl Ma-2103 Brg