30-FC6041-19 IDL*L/S ST 1.19BRG

30-FC6041-19 MFG #: Rex
Out of Stock
  • Belt Width: 30 in
  • Center Rolls Shell Length: 33 in
  • Material: Steel
  • Roll Diameter: 6.0 in
  • Trough Angle: 0 degrees
  • Weight: 31 Lb
Idl*l/sstl1.19Brg