24 F5041-09 Live ShaFT
24-FC5041-09 MFG #: Rex
Out of Stock
- Allowable Bolt Spacing Center to Center on Each Mounting Pad Belt Travel Direction [Max]: 4.62 in
- Allowable Bolt Spacing Center to Center on Each Mounting Pad Belt Travel Direction [Min]: 5.00 in
- Allowable Bolt Spacing Center to Center on Each Mounting Pad Belt Travel Direction [Nom]: 4.25 in
- Belt Width: 24 in
- Center Rolls Shell Length: 27 in
- Idler Length Belt Width Direction Below Bolt Mounting Surface: 35 in
- Idler Type: Steel Live Shaft Return
- Length from Bolt Mounting Center to Center Across Belt Width: 33 in
- Length of Idler Belt Width Direction at Mounting Surface: 34.75 in
- Lubrication Type: Regreaseable
- Material: Steel
- Mounting Pad Thickness at Bolts: 0.69 in
- Overall Base Length Belt Travel Direction: 6 in
- Rise of Mounting Pad Surface to Center of Roll: 1.68 in
- Roll Diameter: 5.0 in
- Trough Angle: 0 degrees
- Weight: 37 Lb
- Width from Slot on Mounting Pad for Bolt Diameter Clearance: 0.56 in
24 F5041-09 Live ShaFt Steel Roll w/BB Pillow BLks