54-f5022 Impact IdlER

54-FC5022-01 MFG #: Rex
Out of Stock
  • Belt Width: 54 in
  • Center Rolls Shell Length: 57 in
  • Material: Rubber Disc
  • Roll Diameter: 5.0 in
  • Trough Angle: 0 degrees
  • Weight: 106 LB
54-F5022 Impact Idler w/ MA2115 Pillow Blocks