24-f6022 Flat Impact
24-FC6022-01 MFG #: Rex
Out of Stock
- Allowable Bolt Spacing Center to Center on Each Mounting Pad Belt Travel Direction [Max]: 6.81 in
- Allowable Bolt Spacing Center to Center on Each Mounting Pad Belt Travel Direction [Min]: 6.18 in
- Allowable Bolt Spacing Center to Center on Each Mounting Pad Belt Travel Direction [Nom]: 6.25 in
- Belt Width: 24 in
- Center Rolls Shell Length: 27 in
- Idler Type: Rubber Impact Flat Live Shaft
- Length from Bolt Mounting Center to Center Across Belt Width: 33 in
- Length of Idler Belt Width Direction at Mounting Surface: 35.44 in
- Lubrication Type: Regreaseable
- Material: Rubber Impact
- Mounting Pad Thickness at Bolts: 1.25 in
- Rise of Mounting Pad Surface to Center of Roll: 2.25 in
- Roll Diameter: 6.0 in
- Trough Angle: 0 degrees
- Weight: 71 LB
- Width from Slot on Mounting Pad for Bolt Diameter Clearance: 0.68 in
24-f6022 Flat Impact w/ma2115 Pillow Blocks