Flat Impact 4.25Rise F/S-C

48-GC6025-02 MFG #: Rex
Out of Stock
  • Belt Width: 48 in
  • Center Rolls Shell Length: 51 in
  • Lubrication Type: Factory Sealed
  • Material: Rubber Impact
  • Roll Diameter: 6.0 in
  • Trough Angle: 0 degrees
  • Weight: 84 LB
Flat Impact 4.25rise Factory Sealed-c