42-GC5043-20 RTN C 4.5 DRP 6RBDSC RG

42-GC5043-20 MFG #: Rexnord
Out of Stock
  • Belt Width: 42 in
  • Center Rolls Shell Length: 45 in
  • Roll Diameter: 4.0 in
  • Trough Angle: 0 degrees
Return C4.5 Drop6 Dsc Rubber Brg