Return C4.5 Drop6 Dsc RuBrg

36-GC5043-20 MFG #: Rex
Out of Stock
  • Belt Width: 36 in
  • Center Rolls Shell Length: 39 in
  • Material: Rubber Disc
  • Roll Diameter: 5.0 in
  • Trough Angle: 0 degrees
  • Weight: 33 LB
Rtnc4.5drop6dscruBrg