42-GC6025-02 FLT IMP 4.25RISE FS-C

42-GC6025-02 MFG #: Rexnord
Out of Stock
  • Belt Width: 42 in
  • Center Rolls Shell Length: 45 in
  • Material: Rubber Impact
  • Roll Diameter: 6.0 in
  • Trough Angle: 0 degrees
Flat Impact 4.25rise Fs-c