24-GC5040-21 RTN 4.5 DRP .25W ST F/S

24-GC5040-21 MFG #: Rexnord
Out of Stock
  • Belt Width: 24 in
  • Center Rolls Shell Length: 27 in
  • Material: Steel
  • Roll Diameter: 5.0 in
  • Trough Angle: 0 degrees
Rtn 4.5 Drop .25w Stl Factory Sealed