18-C5020 5x21 Roll Rg
18-GC5020-01 MFG #: Rex
Out of Stock
- Allowable Bolt Spacing Center to Center on Each Mounting Pad Belt Travel Direction [Max]: 6.25 in
- Allowable Bolt Spacing Center to Center on Each Mounting Pad Belt Travel Direction [Min]: 3.75 in
- Allowable Bolt Spacing Center to Center on Each Mounting Pad Belt Travel Direction [Nom]: 5.00 in
- Belt Width: 18 in
- Center Rolls Shell Length: 21 in
- Idler Type: Steel Roll Flat Carrying
- Length from Bolt Mounting Center to Center Across Belt Width: 27 in
- Length of Idler Belt Width Direction at Mounting Surface: 59.00 in
- Lubrication Type: Regreaseable
- Material: Steel
- Mounting Pad Thickness at Bolts: 0.19 in
- Rise of Mounting Pad Surface to Center of Roll: 4.25 in
- Roll Diameter: 5.0 in
- Trough Angle: 0 degrees
- Weight: 26.376 LB
- Width from Slot on Mounting Pad for Bolt Diameter Clearance: 0.69 in
18-C5020 5x21 Roll Regreasable w/4.25 Rise Bracket