24-B5200 B+ F/S
24-GB5200-21 MFG #: Rex
Out of Stock
- Allowable Bolt Spacing Center to Center on Each Mounting Pad Belt Travel Direction [Max]: 7.00 in
- Allowable Bolt Spacing Center to Center on Each Mounting Pad Belt Travel Direction [Min]: 5.38 in
- Allowable Bolt Spacing Center to Center on Each Mounting Pad Belt Travel Direction [Nom]: 6.00 in
- Belt Width: 24 in
- Center Rolls Shell Length: 9 in
- Idler Type: Steel Equal Length Roll Troughing
- Length from Bolt Mounting Center to Center Across Belt Width: 33 in
- Length of Idler Belt Width Direction at Mounting Surface: 34.50 in
- Lubrication Type: Factory Sealed
- Material: Steel
- Mounting Pad Thickness at Bolts: 0.25 in
- Roll Diameter: 5.0 in
- Trough Angle: 20 degrees
- Weight: 37 Lb
- Width from Slot on Mounting Pad for Bolt Diameter Clearance: 0.56 in
24-B5200 B+ Factory Sealed Troughing Idler