Rex Classic B+ Trough Impact Idlers

5 items

  • 20-GB5202-20 MFG #: Rexnord
    Out of Stock
    • Allowable Bolt Spacing Center to Center on Each Mounting Pad Belt Travel Direction [Max]: 7.00 in
    • Allowable Bolt Spacing Center to Center on Each Mounting Pad Belt Travel Direction [Min]: 5.38 in
    • Allowable Bolt Spacing Center to Center on Each Mounting Pad Belt Travel Direction [Nom]: 6.00 in
  • 24-GB5202-21 MFG #: Rexnord
    Out of Stock
    • Belt Width: 24 in
    • Center Rolls Shell Length: 9 in
    • Length of Idler Belt Width Direction at Mounting Surface: 34.50 in
  • 24-GB5302-21 MFG #: Rexnord
    Out of Stock
    • Belt Width: 24 in
    • Center Rolls Shell Length: 9 in
    • Length of Idler Belt Width Direction at Mounting Surface: 34.50 in
  • 30-GB5202-21 MFG #: Rexnord
    Out of Stock
    • Belt Width: 30 in
    • Center Rolls Shell Length: 11 in
    • Length of Idler Belt Width Direction at Mounting Surface: 40.50 in
  • 48-GB5302-21 MFG #: Rexnord
    Out of Stock
    • Allowable Bolt Spacing Center to Center on Each Mounting Pad Belt Travel Direction [Max]: 8.50 in
    • Allowable Bolt Spacing Center to Center on Each Mounting Pad Belt Travel Direction [Min]: 5.75 in
    • Allowable Bolt Spacing Center to Center on Each Mounting Pad Belt Travel Direction [Nom]: 7.50 in