24-GB5030-02 IDL*A/S 4.75RIS ST F/S

24-GB5030-02 MFG #: Rexnord
Out of Stock
  • Belt Width: 24 in
  • Center Rolls Shell Length: 27 in
  • Material: Steel
  • Roll Diameter: 5.0 in
  • Trough Angle: 0 degrees
Idl*a/s 4.75 Ris Stl Factory Sealed