20-GB4312-01 IDL*35 P/A STL EQ R/G B+

20-GB4312-01 MFG #: Rex
Out of Stock
  • Belt Width: 20 in
  • Center Rolls Shell Length: 9 in
  • Lubrication Type: Regreaseable
  • Material: Steel
  • Roll Diameter: 4.0 in
  • Trough Angle: 35 degrees
  • Weight: 80 LB
Idl* 35 P/A Stl Eq R/g B+