20-GB4210-01 IDL*20 A/S ST EQ R/G B+
20-GB4210-01 MFG #: Rexnord
Out of Stock
- Allowable Bolt Spacing Center to Center on Each Mounting Pad Belt Travel Direction [Max]: 8.62 in
- Allowable Bolt Spacing Center to Center on Each Mounting Pad Belt Travel Direction [Min]: 5.75 in
- Allowable Bolt Spacing Center to Center on Each Mounting Pad Belt Travel Direction [Nom]: 7.50 in
- Belt Width: 20 in
- Center Rolls Shell Length: 9 in
- Length from Bolt Mounting Center to Center Across Belt Width: 29 in
- Length of Idler Belt Width Direction at Mounting Surface: 30.50 in
- Material: Steel
- Mounting Pad Thickness at Bolts: 0.25 in
- Roll Diameter: 4.0 in
- Trough Angle: 20 degrees
- Width from Slot on Mounting Pad for Bolt Diameter Clearance: 0.68 in
Idl* 20 A/S Stl Eq R/g B+