18-GB5210-02 IDL*20 A/S ST EQ F/S B+

18-GB5210-02 MFG #: Rexnord
Out of Stock
  • Belt Width: 18 in
  • Center Rolls Shell Length: 7 in
  • Material: Steel
  • Roll Diameter: 5.0 in
  • Trough Angle: 20 degrees
Idl*20 A/S Stl Eq Factory Sealed B+