48-B4040 B+ 4x51 Steel Roll F/S
48-GB4040-21 MFG #: Rex
Out of Stock
- Belt Width: 48 in
- Center Rolls Shell Length: 51 in
- Length of Idler Belt Width Direction at Mounting Surface: 58.50 in
- Lubrication Type: Factory Sealed
- Material: Steel
- Roll Diameter: 4.0 in
- Trough Angle: 0 degrees
- Weight: 39 LB
48-B4040 B+ 4x51 Stl Roll Factory Sealed w/ 1.5 Drop Brkt