42-B5040 B+ 5x45 Steel Roll F/S
42-GB5040-21 MFG #: Rex
Out of Stock
- Allowable Bolt Spacing Center to Center on Each Mounting Pad Belt Travel Direction [Max]: 5.00 in
- Allowable Bolt Spacing Center to Center on Each Mounting Pad Belt Travel Direction [Min]: 6.25 in
- Allowable Bolt Spacing Center to Center on Each Mounting Pad Belt Travel Direction [Nom]: 3.50 in
- Belt Width: 42 in
- Center Rolls Shell Length: 45 in
- Idler Type: Steel Return
- Length from Bolt Mounting Center to Center Across Belt Width: 51 in
- Length of Idler Belt Width Direction at Mounting Surface: 52.50 in
- Lubrication Type: Factory Sealed
- Material: Steel
- Mounting Pad Thickness at Bolts: 0.19 in
- Overall Base Length Belt Travel Direction: 8 in
- Rise of Mounting Pad Surface to Center of Roll: 1.50 in
- Roll Diameter: 5.0 in
- Trough Angle: 0 degrees
- Weight: 38 LB
- Width from Slot on Mounting Pad for Bolt Diameter Clearance: 0.69 in
42-B5040 B+ 5x45 Stl Roll Factory Sealed w/1.5 Drop Brkt