30-B4020 B+ 4x33 Steel Roll R/G
30-GB4020-20 MFG #: Rex
Out of Stock
- Allowable Bolt Spacing Center to Center on Each Mounting Pad Belt Travel Direction [Max]: 6.25 in
- Allowable Bolt Spacing Center to Center on Each Mounting Pad Belt Travel Direction [Min]: 3.75 in
- Allowable Bolt Spacing Center to Center on Each Mounting Pad Belt Travel Direction [Nom]: 5.00 in
- Belt Width: 30 in
- Center Rolls Shell Length: 33 in
- Idler Type: Steel Roll Flat Carrying
- Length from Bolt Mounting Center to Center Across Belt Width: 39 in
- Length of Idler Belt Width Direction at Mounting Surface: 35.00 in
- Lubrication Type: Regreaseable
- Material: Steel
- Mounting Pad Thickness at Bolts: 0.19 in
- Rise of Mounting Pad Surface to Center of Roll: 4.25 in
- Roll Diameter: 4.0 in
- Trough Angle: 0 degrees
- Weight: 26 Lb
- Width from Slot on Mounting Pad for Bolt Diameter Clearance: 0.68 in
30-B4020 B+ 4x33 Stl Roll Regreasable w/ 4.25 Rise Brkt