ADJ ROD 232J D5/8X6IN 3/8-16IN SS

10309355 MFG #: Rexnord
$0.00 /
  • Conveyor Component Category: Guide Rail Clamps
  • Length: 17
  • ST or NS: ST
  • Diameter: 5/8 in
  • Height: 4
  • Imperial or Metric: Imperial
  • Thread Size: 42437
Adjusting Rod Jointed 232 With A Diameter of 5/8 Inch, 3/8-16 Inch Thread, and a Length of 6 Inches In Stainless Steel
QTY