ADJ ROD 212 D1/2X10IN 1/4-20IN SS

10309679 MFG #: Rexnord
Out of Stock
  • Conveyor Component Category: Guide Rail Clamps
  • Diameter: 1/2 in
  • Imperial or Metric: Imperial
  • Length: 10 in
  • ST or NS: ST
  • Thread Size: 1/4-20
Adjusting Rod 212 With A Diameter of 1/2 Inch, 1/4-20 Inch Thread, and a Length of 10 Inches In Stainless Steel