ADJ ROD 212 D1/2X6IN 1/4-20IN SS LASER

10309509 MFG #: Rexnord
Out of Stock
  • Conveyor Component Category: Guide Rail Clamps
  • Diameter: 1/2 in
  • Imperial or Metric: Imperial
  • Length: 6 in
  • ST or NS: ST
  • Thread Size: 1/4-20
Adjusting Rod 212 With A Diameter of 1/2 Inch, 1/4-20 Inch Thread, and a Length of 6 Inches In Stainless Steel Laser Etched