ADJ ROD 212 D1/2X6IN 3/8-16IN SS LASER

10309006 MFG #: Rexnord
Out of Stock
  • Conveyor Component Category: Guide Rail Clamps
  • Diameter: 1/2 in
  • Imperial or Metric: Imperial
  • Length: 6 in
  • ST or NS: ST
  • Thread Size: 3/8-16
Adjusting Rod 212 With A Diameter of 1/2 Inch, 3/8-16 Inch Thread, and a Length of 6 Inches In Stainless Steel Laser Etched