3239PT1 2 7/16 PILLOWBLK FLEX BLK
3239PT1 MFG #: Link-Belt
Out of Stock
- Ability to Relubricate: No
- Base to Centerline Height: 2 11/16 in
- Bearing Series: 3200
- Bolt Diameter: 2.44 in
- D - Length Through Bore <Bearings> [Nom]: 2 11/16 in
- Diameter of the Shaft: 2 7/16 in
- Distance Between Bolt Holes [Nom]: 7 1/2 in
- Distance from Housing Centerline to Cap Face: 2 7/64 in
- Distance from Housing Centerline to Inner Ring Short Hub Face: 1 11/32 in
- Expansion Capability: No
- F - Mounting Bolt Size: 5/8 in
- Housing Configuration: One-piece
- Housing Diameter: 3 1/4 in
- Housing Material: Cast Iron
- Housing Type: Pillow Block
- Joint Type: No Joint - One-piece
- Mounting Bolt Hole Slot Length: 1 1/16 in
- Mounting Pad Height <bearings>: 1 1/8 in
- Mounting Pad Length: 9 1/2 in
- Mounting Pad Width: 2 1/2 in
- Number of Mounting Bolts for Block: 2-Bolt
- Overall Housing Height: 5 7/16 in
- Product Feature Summary: Cast iron housing; Corrosion resistant powder coating; 2-bolt base; Alignable; See Features & Benefits for additional info.; T1 sintered bronze sleeve; T3 carbon graphite sleeve
- Rolling Element: Sleeve
- Size Code: 239
- Sleeve Length: Standard
- Sleeve Material: Porous Sintered Bronze Oil Impregnated
- Special Feature: 2-Bolt Pillow Block
- Unit of Measure: in
Product Family: Other Bearing; Line: Sleeve Bearing