3216PT1 1 PILLOWBLK FLEX BLK
3216PT1 MFG #: Link-Belt
Out of Stock
- (A)Base to Centerline Height: 1 7/16 in
- (B)Distance Between Bolt Holes: 4 in
- (C)Mounting Pad Length: 5 3/8 in
- (D)Length Through Bore: 1 1/8 in
- (E)Mounting Pad Width: 1 5/8 in
- (F)Mounting Bolt Size: 3/8 in
- (H)Mounting Pad Height: 9/16 in
- (L)Overall Housing Height: 2 7/8 in
- (M)Insert Component Hub Diameter: 1 9/16 in
- (S)Mounting Bolt Hole Slot Length: 11/16 in
- (U)Distance from Bearing Centerline to Inner Ring Short Hub Face: 9/16 in
- (W)Distance from Bearing Centerline to Cap Face: 1 9/32 in
- Lubrication Type: Self Lubricating Sleeve
- Maximum Temperature (°F (°C)): 200 (93)
- Replacement Insert: 3216T1
- Shaft Diameter: 1 in
- Sleeve Material: Porous Sintered Bronze Oil Impregnated
1" Mounted Porous Sintered Bronze, Oil Impregnated Sleeve Bearing, Cast Iron 2-Bolt Pillow Block