3212PT1 3/4 PILLOWBLK FLEX BLK
3212PT1 MFG #: Link-Belt
Out of Stock
- Ability to Relubricate: No
- Base to Centerline Height: 1 5/16 in
- Bearing Series: 3200
- Bolt Diameter: 0.75 in
- D - Length Through Bore <Bearings> [Nom]: 1 1/4 in
- Diameter of the Shaft: 3/4 in
- Distance Between Bolt Holes [Nom]: 3 7/8 in
- Distance from Housing Centerline to Cap Face: 1 19/64 in
- Distance from Housing Centerline to Inner Ring Short Hub Face: 5/8 in
- Expansion Capability: No
- F - Mounting Bolt Size: 3/8 in
- Housing Configuration: One-piece
- Housing Diameter: 1 3/16 in
- Housing Material: Cast Iron
- Housing Type: Pillow Block
- Joint Type: No Joint - One-piece
- Mounting Bolt Hole Slot Length: 11/16 in
- Mounting Pad Height <bearings>: 1/2 in
- Mounting Pad Length: 5 1/8 in
- Mounting Pad Width: 1 1/2 in
- Number of Mounting Bolts for Block: 2-Bolt
- Overall Housing Height: 2 19/32 in
- Rolling Element: Sleeve
- Size Code: 212
- Sleeve Length: Standard
- Sleeve Material: Porous Sintered Bronze Oil Impregnated
- Special Feature: 2-Bolt Pillow Block
- Unit of Measure: in
Product Family: Other Bearing; Line: Sleeve Bearing