21539Z 2 7/16 PILLOWBLK BRZ SLEEVE

21539Z MFG #: Link-Belt
$0.00 /
  • (A)Base to Centerline Height: 2 3/4 in
  • (B)Distance Between Bolt Holes: 8 in
  • (C)Housing Mounting Pad Length: 10 1/4 in
  • (D)Length Through Bore: 5 in
  • (E)Mounting Pad Width: 4 in
  • (F)Mounting Bolt Size: 5/8 in
  • (G)Bolt Hole Spacing (Width): 2 in
  • (H)Mounting Pad Height: 1 1/8 in
  • (M)Housing Diameter: 3 3/4 in
  • (P)Required Distance for Cap Removal: 6 1/8 in
  • (S)Mounting Bolt Hole Slot Length: 1 in
  • (T)Pipe Tap Size: 3/8 in
  • Maximum Temperature (°F (°C)): 300 (150)
  • Replacement Bushing: 285BY222
  • Replacement Shims: 131Y95427 (qty 8)
  • Shaft Diameter: 2 7/16 in
  • Sleeve Material: Bronze
2 7/16" Mounted Bronze Sleeve Bearing, Cast Iron 2-Bolt Split Pillow Block, Angle Type Split Joint - 40° Off Horizontal
QTY