21535Z 2 3/16 PILLOWBLK BRZ SLEEVE

21535Z MFG #: Link-Belt
$0.00 /
  • (A)Base to Centerline Height: 2 1/2 in
  • (B)Distance Between Bolt Holes: 6 3/4 in
  • (C)Housing Mounting Pad Length: 8 1/2 in
  • (D)Length Through Bore: 4 1/2 in
  • (E)Mounting Pad Width: 3 1/2 in
  • (F)Mounting Bolt Size: 1/2 in
  • (G)Bolt Hole Spacing (Width): 1 3/4 in
  • (H)Mounting Pad Height: 1 in
  • (M)Housing Diameter: 3 3/8 in
  • (P)Required Distance for Cap Removal: 5 3/4 in
  • (S)Mounting Bolt Hole Slot Length: 3/4 in
  • (T)Pipe Tap Size: 3/8 in
  • Maximum Temperature (°F (°C)): 300 (150)
  • Replacement Bushing: 285BY219
  • Replacement Shims: 131Y95426 (qty 8)
  • Shaft Diameter: 2 3/16 in
  • Sleeve Material: Bronze
2 3/16" Mounted Bronze Sleeve Bearing, Cast Iron 2-Bolt Split Pillow Block, Angle Type Split Joint - 40° Off Horizontal
QTY