21531 1 15/16 PILLOWBLK BABB SLEEVE

21531 MFG #: Link-Belt
Out of Stock
  • (A)Base to Centerline Height: 2 1/4 in
  • (B)Distance Between Bolt Holes: 6 1/2 in
  • (C)Mounting Pad Length: 8 1/4 in
  • (D)Length Through Bore: 4 in
  • (E)Mounting Pad Width: 3 1/2 in
  • (F)Mounting Bolt Size: 1/2 in
  • (G)Bolt Hole Spacing (Width): 1 3/4 in
  • (H)Mounting Pad Height: 7/8 in
  • (L)Overall Housing Height: 4 1/2 in
  • (M)Housing Diameter: 3 in
  • (P)Required Distance for Cap Removal: 5 1/4 in
  • (S)Mounting Bolt Hole Slot Length: 3/4 in
  • (T)Pipe Tap Size: 1/4 in
  • Shaft Diameter: 1 15/16 in
  • Sleeve Material: Babbitt
1 15/16" Mounted Babbitt Sleeve Bearing, Cast Iron 2-Bolt Split Pillow Block, Angle Type Split Joint - 40° Off Horizontal