21431Z 1 15/16 PILLOWBLK BRZ SLEEVE

21431Z MFG #: Link-Belt
$0.00 /
  • (A)Base to Centerline Height: 1 3/4 in
  • (B)Distance Between Bolt Holes: 6 1/2 in
  • (C)Mounting Pad Length: 8 1/4 in
  • (D)Length Through Bore: 4 in
  • (E)Mounting Pad Width: 3 1/2 in
  • (F)Mounting Bolt Size: 1/2 in
  • (G)Bolt Hole Spacing (Width): 1 3/4 in
  • (H)Mounting Pad Height: 7/8 in
  • (M)Housing Diameter: 3 in
  • (P)Required Distance for Cap Removal: 4 1/2 in
  • (S)Mounting Bolt Hole Slot Length: 3/4 in
  • (T)Pipe Tap Size: 1/4 in
  • Maximum Temperature (°F (°C)): 300 (150)
  • Replacement Bushing: 285BY31
  • Replacement Shims: 131Y3661 (qty 8)
  • Shaft Diameter: 1 15/16 in
  • Sleeve Material: Bronze
1 15/16" Mounted Bronze Sleeve Bearing, Cast Iron 4-Bolt Split Pillow Block, Horizontal Gibbed Joint
QTY