21232Z 2 PILLOWBLK BRZ SLEEVE
21232Z MFG #: Link-Belt
Out of Stock
- (A)Base to Centerline Height: 1 3/4 in
- (B)Distance Between Bolt Holes: 6 in
- (C)Mounting Pad Length: 7 1/2 in
- (D)Length Through Bore: 4 in
- (E)Mounting Pad Width: 2 1/2 in
- (F)Mounting Bolt Size: 5/8 in
- (H)Mounting Pad Height: 15/16 in
- (L)Overall Housing Height: 3 7/16 in
- (M)Housing Diameter: 3 in
- (P)Required Distance for Cap Removal: 4 7/8 in
- (S)Mounting Bolt Hole Slot Length: 13/16 in
- (T)Pipe Tap Size: 1/4 in
- Maximum Temperature (°F (°C)): 300 (150)
- Replacement Bushing: 285BY218
- Replacement Shims: 131Y95425 (qty 8)
- Shaft Diameter: 2 in
- Sleeve Material: Bronze
2" Mounted Bronze Sleeve Bearing, Cast Iron 2-Bolt Split Pillow Block, Angle Type Split Joint