21223Z 1 7/16 PILLOWBLK BRZ SLEEVE
21223Z MFG #: Link-Belt
Out of Stock
- (A)Base to Centerline Height: 1 3/8 in
- (B)Distance Between Bolt Holes: 4 7/8 in
- (C)Mounting Pad Length: 6 1/4 in
- (D)Length Through Bore: 3 in
- (E)Mounting Pad Width: 2 in
- (F)Mounting Bolt Size: 1/2 in
- (H)Mounting Pad Height: 3/4 in
- (L)Overall Housing Height: 2 11/16 in
- (M)Housing Diameter: 2 5/16 in
- (P)Required Distance for Cap Removal: 3 7/8 in
- (S)Mounting Bolt Hole Slot Length: 11/16 in
- (T)Pipe Tap Size: 1/4 in
- Maximum Temperature (°F (°C)): 300 (150)
- Replacement Bushing: 285BY211
- Replacement Shims: 131Y95423 (qty 8)
- Shaft Diameter: 1 7/16 in
- Sleeve Material: Bronze
1 7/16" Mounted Bronze Sleeve Bearing, Cast Iron 2-Bolt Split Pillow Block, Angle Type Split Joint