21218Z 1 1/8 PILLOWBLK BRZ SLEEVE
21218Z MFG #: Link-Belt
Out of Stock
- (A)Base to Centerline Height: 1 1/4 in
- (B)Distance Between Bolt Holes: 4 1/8 in
- (C)Mounting Pad Length: 5 1/4 in
- (D)Length Through Bore: 2 1/2 in
- (E)Mounting Pad Width: 1 5/8 in
- (F)Mounting Bolt Size: 3/8 in
- (H)Mounting Pad Height: 5/8 in
- (L)Overall Housing Height: 2 7/16 in
- (M)Housing Diameter: 2 in
- (P)Required Distance for Cap Removal: 3 1/2 in
- (S)Mounting Bolt Hole Slot Length: 5/8 in
- (T)Pipe Tap Size: 1/8 in
- Maximum Temperature (°F (°C)): 300 (150)
- Replacement Bushing: 285BY27
- Replacement Shims: 131Y9542 (qty 4)
- Shaft Diameter: 1 1/8 in
- Sleeve Material: Bronze
1 1/8" Mounted Bronze Sleeve Bearing, Cast Iron 2-Bolt Split Pillow Block, Angle Type Split Joint