21232T4 2 PILLOWBLK CSTIRON SLEEVE

21232T4 MFG #: Link-Belt
Out of Stock
  • (A)Base to Centerline Height: 1 3/4 in
  • (B)Distance Between Bolt Holes: 6 in
  • (C)Mounting Pad Length: 7 1/2 in
  • (D)Length Through Bore: 4 in
  • (E)Mounting Pad Width: 2 1/2 in
  • (F)Mounting Bolt Size: 5/8 in
  • (H)Mounting Pad Height: 15/16 in
  • (L)Overall Housing Height: 3 7/16 in
  • (M)Housing Diameter: 3 in
  • (P)Required Distance for Cap Removal: 4 7/8 in
  • (S)Mounting Bolt Hole Slot Length: 13/16 in
  • (T)Pipe Tap Size: 1/4 in
  • Maximum Temperature (°F (°C)): 1000 (538)
  • Shaft Diameter: 2 in
  • Sleeve Material: Cast Iron
2" Mounted Cast Iron Sleeve Bearing, Cast Iron 2-Bolt Split Pillow Block, Angle Type Split Joint