1139 2 7/16 PILLOWBLK CAST IRON SLEEVE
1139 MFG #: Link-Belt
Out of Stock
- (A)Base to Centerline Height: 2 in
- (B)Distance Between Bolt Holes: 6 1/2 in
- (C)Mounting Pad Length: 8 1/2 in
- (D)Length Through Bore: 4 1/2 in
- (E)Mounting Pad Width: 3 in
- (F)Mounting Bolt Size: 5/8 in
- (H)Mounting Pad Height: 1 in
- (L)Overall Housing Height: 3 7/8 in
- (M)Housing Diameter: 3 3/8 in
- (S)Mounting Bolt Hole Slot Length: 1 in
- (T)Pipe Tap Size: 3/8 in
- Shaft Diameter: 2 7/16 in
- Sleeve Material: Plain Iron
2 7/16" Mounted Plain Iron Sleeve Bearing, Cast Iron 2-Bolt Pillow Block