1112 3/4 PILLOWBLK CAST IRON SLEEVE
1112 MFG #: Link-Belt
Out of Stock
- (A)Base to Centerline Height: 3/4 in
- (B)Distance Between Bolt Holes: 2 3/8 in
- (C)Mounting Pad Length: 3 1/4 in
- (D)Length Through Bore: 1 3/8 in
- (E)Mounting Pad Width: 1 in
- (F)Mounting Bolt Size: 5/16 in
- (H)Mounting Pad Height: 3/8 in
- (L)Overall Housing Height: 1 1/2 in
- (M)Housing Diameter: 1 3/16 in
- (S)Mounting Bolt Hole Slot Length: 1/2 in
- (T)Pipe Tap Size: 1/8 in
- Maximum Temperature (°F (°C)): 1000 (538)
- Shaft Diameter: 3/4 in
- Sleeve Material: Plain Iron
3/4" Mounted Plain Iron Sleeve Bearing, Cast Iron 2-Bolt Pillow Block