1035 2 3/16 PILLOWBLK BABBITT SLEEVE

1035 MFG #: Link-Belt
$0.00 /
  • (A)Base to Centerline Height: 2 in
  • (B)Distance Between Bolt Holes: 6 1/2 in
  • (C)Mounting Pad Length: 8 1/2 in
  • (D)Length Through Bore: 4 1/2 in
  • (E)Mounting Pad Width: 3 in
  • (F)Mounting Bolt Size: 5/8 in
  • (H)Mounting Pad Height: 1 in
  • (M)Housing Diameter: 3 3/8 in
  • (S)Mounting Bolt Hole Slot Length: 1 in
  • (T)Pipe Tap Size: 3/8 in
  • Maximum Temperature (°F (°C)): 130 (54)
  • Shaft Diameter: 2 3/16 in
  • Sleeve Material: Babbitt
2 3/16" Mounted Babbitt Sleeve Bearing, Cast Iron 2-Bolt Pillow Block
QTY