1028 1 3/4 PILLOWBLK BABBITT SLEEVE

1028 MFG #: Link-Belt
Out of Stock
  • (A)Base to Centerline Height: 1 5/8 in
  • (B)Distance Between Bolt Holes: 5 1/2 in
  • (C)Mounting Pad Length: 7 1/4 in
  • (D)Length Through Bore: 3 1/2 in
  • (E)Mounting Pad Width: 2 1/4 in
  • (F)Mounting Bolt Size: 1/2 in
  • (H)Mounting Pad Height: 3/4 in
  • (L)Overall Housing Height: 3 3/16 in
  • (M)Housing Diameter: 2 3/4 in
  • (S)Mounting Bolt Hole Slot Length: 7/8 in
  • (T)Pipe Tap Size: 1/4 in
  • Maximum Temperature (°F (°C)): 130 (54)
  • Shaft Diameter: 1 3/4 in
  • Sleeve Material: Babbitt
1 3/4" Mounted Babbitt Sleeve Bearing, Cast Iron 2-Bolt Pillow Block