1015 15/16 PILLOWBLK BABBITT SLEEVE
1015 MFG #: Link-Belt
Out of Stock
- (A)Base to Centerline Height: 1 in
- (B)Distance Between Bolt Holes: 3 1/4 in
- (C)Mounting Pad Length: 4 1/2 in
- (D)Length Through Bore: 2 in
- (E)Mounting Pad Width: 1 3/8 in
- (F)Mounting Bolt Size: 3/8 in
- (H)Mounting Pad Height: 1/2 in
- (L)Overall Housing Height: 1 31/32 in
- (M)Housing Diameter: 1 3/4 in
- (S)Mounting Bolt Hole Slot Length: 5/8 in
- (T)Pipe Tap Size: 1/8 in
- Shaft Diameter: 15/16 in
- Sleeve Material: Babbitt
15/16" Mounted Babbitt Sleeve Bearing, Cast Iron 2-Bolt Pillow Block