3239FT3 2 7/16 4BLT FLNGE FLEX BLK
3239FT3 MFG #: Link-Belt
Out of Stock
- (A)Housing Diameter: 5 3/8 in
- (B)Distance Between Bolt Holes: 5 5/8 in
- (D)Length Through Bore: 2 11/16 in
- (E)Mounting Pad Width: 6 7/8 in
- (F)Mounting Bolt Size: 5/8 in
- (G)Bearing Standoff Distance: 3/8 in
- (H)Mounting Flange Width: 15/16 in
- (J)Distance from Mounting Surface to Cap Face: 3 25/64 in
- (L)Distance from Mounting Surface to Inner Ring Long Hub Face: 2 5/8 in
- (M)Component Hub Diameter: 3 1/4 in
- (N)Housing Length: 9 7/32 in
- (P)Distance from Housing Cast Face to Inner Ring Long Hub Face: 27/64 in
- (U)Distance from Mounting Surface to Inner Ring Short Hub Face: 1/16 in
- Lubrication Type: Self Lubricating Sleeve
- Maximum Temperature (°F (°C)): 700 (371)
- Replacement Insert: 3239T3
- Shaft Diameter: 2 7/16 in
- Sleeve Material: Carbon Graphite Self-Lubricating
2 7/16" Mounted Carbon Graphite, Self-Lubricating Sleeve Bearing, Cast Iron 4-Bolt Square Flange Block