3219FT1 1 3/16 4BLT FLNGE FLEX BLK
3219FT1 MFG #: Link-Belt
Out of Stock
- (A)Housing Diameter: 3 3/16 in
- (B)Distance Between Bolt Holes: 3 1/4 in
- (D)Length Through Bore: 1 3/8 in
- (E)Mounting Pad Width: 4 1/4 in
- (F)Mounting Bolt Size: 7/16 in
- (G)Bearing Standoff Distance: 7/32 in
- (H)Mounting Flange Width: 19/32 in
- (J)Distance from Mounting Surface to Cap Face: 2 15/64 in
- (L)Distance from Mounting Surface to Inner Ring Long Hub Face: 1 15/32 in
- (M)Component Hub Diameter: 1 7/8 in
- (N)Housing Length: 5 19/32 in
- (P)Distance from Housing Cast Face to Inner Ring Long Hub Face: 5/32 in
- Lubrication Type: Self Lubricating Sleeve
- Maximum Temperature (°F (°C)): 200 (93)
- Replacement Insert: 3219T1
- Shaft Diameter: 1 3/16 in
- Sleeve Material: Porous Sintered Bronze Oil Impregnated
1 3/16" Mounted Porous Sintered Bronze, Oil Impregnated Sleeve Bearing, Cast Iron 4-Bolt Square Flange Block