AMT79115 1 15/16 TAKEUP ROLLER BRG

AMT79115 MFG #: Rex
Out of Stock
  • (A)Distance from Housing Outside Diameter to Cast Square Nut Slot Face: 5 in
  • (D)Length Through Bore: 3 5/32 in
  • (F)Adjustment Pad Height: 3 7/8 in
  • (G)Adjusting Screw Square Nut Seat Height: 2 1/4 in
  • (H)Adjusting Screw Clearance Hole Diameter: 1 3/8 in
  • (J)Housing Length: 7 1/8 in
  • (K)Inner Ring Hub Diameter: 2 5/8 in
  • (L)Housing Height: 5 1/4 in
  • (M)Locknut Outside Diameter: 2 31/32 in
  • (N)Inner Ring Hub Diameter: 2 5/8 in
  • (N)Take-up Slot Spacing: 4 1/2 in
  • (P)Distance from Housing Cast Face to Locking Feature Face: 19/32 in
  • (S)Take-up Slot Width: 13/16 in
  • (T)Adjustment Slot Width: 1 1/4 in
  • (Y)Base to Centerline Height: 4 5/8 in
  • Adapter Assembly: AK7115
  • Allowable Working Load (2/3 Yield Strength): 13500 lb
  • Auxiliary Cap Kit: A7115 (qty 2)
  • C Basic Dynamic Load Rating: 36370 lbf
  • Co Basic Static Load Rating: 44400 lbf
  • Grease Fitting Size: 1/8 in NPT
  • Lubrication Type: Exxon Ronex MP
  • Maximum Speed: 2200 rpm
  • Maximum Temperature (°F (°C)): 225 (107)
  • Microlock Kit: ML2
  • Replacement Insert: 9115U
  • Replacement Seal Kit: MS7
  • Shaft Diameter: 1 15/16 in
  • Shaft Locking Collar Kit: AK7115
  • Size Code: 7
  • Threaded Cover Kit: TC7
  • Type of Seal: Spring Loaded Heavy Contact Seal
  • Vibration Frequency Fundamental Train: 0.0072
  • Vibration Frequency Inner Ring Defect: 0.1790
  • Vibration Frequency Outer Ring Defect: 0.1377
  • Vibration Frequency Roller Spin: 0.0606
1 15/16" Mounted Spherical Roller Bearing, Cast Iron Take-up Block, Adapter Mounted, Spring Loaded Heavy Contact Seal, Two Open Auxiliary Caps