BZT95211 2 11/16 TAKEUP ROLLER BRG

BZT95211 MFG #: Rex
Out of Stock
  • (A)Distance from Housing Outside Diameter to Cast Square Nut Slot Face: 6 7/16 in
  • (D)Length Through Bore: 4 7/8 in
  • (F)Adjustment Pad Height: 4 7/8 in
  • (G)Adjusting Screw Square Nut Seat Height: 2 3/4 in
  • (H)Adjusting Screw Clearance Hole Diameter: 1 5/8 in
  • (J)Housing Length: 9 1/8 in
  • (K)Inner Ring Hub Diameter: 3 3/8 in
  • (L)Housing Height: 6 11/16 in
  • (N)Take-up Slot Spacing: 5 15/16 in
  • (S)Take-up Slot Width: 1 13/16 in
  • (T)Adjustment Slot Width: 1 1/2 in
  • (Y)Base to Centerline Height: 5 15/16 in
  • Allowable Working Load (2/3 Yield Strength): 26800 lbs
  • Auxiliary Cap Kit: A9211; B9
  • C Basic Dynamic Load Rating: 57750 lbf
  • Co Basic Static Load Rating: 71500 lbf
  • Grease Fitting Size: 1/8 in NPT
  • Lubrication Type: Exxon Ronex MP
  • Maximum Speed: 2800 rpm
  • Maximum Temperature (°F (°C)): 225 (107)
  • Microlock Kit: ML4
  • Shaft Diameter: 2 11/16 in
  • Size Code: 9
  • Type of Seal: Clearance Seal
  • Vibration Frequency Fundamental Train: 0.0072
  • Vibration Frequency Inner Ring Defect: 0.1701
  • Vibration Frequency Outer Ring Defect: 0.1299
  • Vibration Frequency Roller Spin: 0.0591
2 11/16" Mounted Spherical Roller Bearing, Fixed Cast Iron Take-up Block, Double Setscrew Locking Collar, Clearance Seal, One Open and One Closed Auxiliary Caps