BZT65115 1 15/16 TAKEUP ROLLER BRG

BZT65115 MFG #: Rex
Out of Stock
  • (A)Distance from Housing Outside Diameter to Cast Square Nut Slot Face: 4 1/2 in
  • (D)Length Through Bore: 3 13/16 in
  • (F)Adjustment Pad Height: 3 5/16 in
  • (G)Adjusting Screw Square Nut Seat Height: 1 15/16 in
  • (H)Adjusting Screw Clearance Hole Diameter: 1 1/8 in
  • (J)Housing Length: 6 3/16 in
  • (K)Inner Ring Hub Diameter: 2 5/16 in
  • (L)Housing Height: 4 1/2 in
  • (M)Locking Collar Outside Diameter: 2 7/8 in
  • (N)Take-up Slot Spacing: 4 in
  • (P)Distance from Housing Cast Face to Inner Ring Long Hub Face: 11/16 in
  • (S)Take-up Slot Width: 11/16 in
  • (T)Adjustment Slot Width: 3/4 in
  • (Y)Base to Centerline Height: 3 15/16 in
  • Allowable Working Load (2/3 Yield Strength): 12300 lb
  • Auxiliary Cap Kit: A6115 (qty 1); B6 (qty 1)
  • C Basic Dynamic Load Rating: 28890 lbf
  • Co Basic Static Load Rating: 33200 lbf
  • Grease Fitting Size: 1/8 in NPT
  • Lubrication Type: Exxon Ronex MP
  • Maximum Speed: 4050 rpm
  • Maximum Temperature (°F (°C)): 225 (107)
  • Microlock Kit: ML2
  • Replacement Insert: 5115U
  • Replacement Seal Kit: ZS6
  • Setscrew Torque (in-lbs): 325
  • Shaft Diameter: 1 15/16 in
  • Shaft Locking Collar Kit: SC6 (qty 2)
  • Size Code: 6
  • Threaded Cover Kit: TC6
  • Type of Seal: Clearance Seal
  • Vibration Frequency Fundamental Train: 0.0072
  • Vibration Frequency Inner Ring Defect: 0.1617
  • Vibration Frequency Outer Ring Defect: 0.1217
  • Vibration Frequency Roller Spin: 0.0559
1 15/16" Mounted Spherical Roller Bearing, Fixed Cast Iron Take-up Block, Double Setscrew Locking Collar, Clearance Seal, One Open Auxiliary Cap, One Closed Auxiliary Cap