BZT135415 4 15/16 TAKEUP ROLLER BRG

BZT135415 MFG #: Rex
Out of Stock
  • (A)Distance from Housing Outside Diameter to Cast Square Nut Slot Face: 10 7/8 in
  • (D)Length Through Bore: 10 1/8 in
  • (F)Adjustment Pad Height: 6 1/4 in
  • (G)Adjusting Screw Square Nut Seat Height: 3 3/4 in
  • (H)Adjusting Screw Clearance Hole Diameter: 2 3/8 in
  • (J)Housing Length: 14 7/8 in
  • (K)Inner Ring Hub Diameter: 5 3/4 in
  • (L)Housing Height: 11 1/4 in
  • (M)Locking Collar Outside Diameter: 7 1/16 in
  • (N)Take-up Slot Spacing: 10 1/4 in
  • (P)Distance from Housing Cast Face to Inner Ring Long Hub Face: 1 5/32 in
  • (S)Take-up Slot Width: 2 1/16 in
  • (T)Adjustment Slot Width: 2 1/2 in
  • (Y)Base to Centerline Height: 9 7/16 in
  • Auxiliary Cap Kit: A13415 (qty 1); B13 (qty 1)
  • C Basic Dynamic Load Rating: 191100 lbf
  • Co Basic Static Load Rating: 241900 lbf
  • Grease Fitting Size: 1/4 in NPT
  • Lubrication Type: Exxon Ronex MP
  • Maximum Speed: 1600 rpm
  • Maximum Temperature (°F (°C)): 225 (107)
  • Microlock Kit: ML4
  • Replacement Insert: 5415U
  • Replacement Seal Kit: ZS13
  • Setscrew Torque (in-lbs): 1350
  • Shaft Diameter: 4 15/16 in
  • Shaft Locking Collar Kit: SC13 (qty 2)
  • Size Code: 13
  • Threaded Cover Kit: TC13
  • Type of Seal: Clearance Seal
  • Vibration Frequency Fundamental Train: 0.0071
  • Vibration Frequency Inner Ring Defect: 0.173
  • Vibration Frequency Outer Ring Defect: 0.127
  • Vibration Frequency Roller Spin: 0.0515
4 15/16" Mounted Spherical Roller Bearing, Fixed Cast Iron Take-up Block, Double Setscrew Locking Collar, Clearance Seal, One Open and One Closed Auxiliary Cap