AZT125407Y 4 7/16 TAKEUP ROLLER BRG

AZT125407Y MFG #: Rex
Out of Stock
  • (A)Distance from Housing Outside Diameter to Cast Square Nut Slot Face: 9 13/16 in
  • (D)Length Through Bore: 8 1/2 in
  • (F)Adjustment Pad Height: 6 3/8 in
  • (G)Adjusting Screw Square Nut Seat Height: 3 3/8 in
  • (H)Adjusting Screw Clearance Hole Diameter: 2 1/8 in
  • (J)Housing Length: 13 7/16 in
  • (K)Inner Ring Hub Diameter: 5 1/32 in
  • (L)Housing Height: 10 3/8 in
  • (M)Locking Collar Outside Diameter: 6 3/16 in
  • (N)Take-up Slot Spacing: 9 1/2 in
  • (P)Distance from Housing Cast Face to Inner Ring Long Hub Face: 1 1/16 in
  • (S)Take-up Slot Width: 2 1/16 in
  • (T)Adjustment Slot Width: 2 1/8 in
  • (Y)Base to Centerline Height: 8 11/16 in
  • Allowable Working Load (2/3 Yield Strength): 53700 lb
  • Auxiliary Cap Kit: A12407Y (qty 2)
  • C Basic Dynamic Load Rating: 149500 lbf
  • Co Basic Static Load Rating: 159300 lbf
  • Grease Fitting Size: 1/4 in NPT
  • Lubrication Type: Exxon Ronex MP
  • Maximum Speed: 1850 rpm
  • Maximum Temperature (°F (°C)): 225 (107)
  • Microlock Kit: ML4
  • Replacement Insert: 5407YU
  • Replacement Seal Kit: ZS12Y
  • Setscrew Torque (in-lbs): 1350
  • Shaft Diameter: 4 7/16 in
  • Shaft Locking Collar Kit: SC12Y (qty 2)
  • Size Code: 12
  • Threaded Cover Kit: TC12Y
  • Type of Seal: Clearance Seal
  • Vibration Frequency Fundamental Train: 0.0072
  • Vibration Frequency Inner Ring Defect: 0.1901
  • Vibration Frequency Outer Ring Defect: 0.1433
  • Vibration Frequency Roller Spin: 0.0568
4 7/16" Mounted Spherical Roller Bearing, Fixed Cast Iron Take-up Block, Double Setscrew Locking Collar, Clearance Seal, Two Open Auxiliary Caps