AMT155515 5 15/16 TAKEUP ROLLER BRG

AMT155515 MFG #: Rex
Out of Stock
  • (A)Distance from Housing Outside Diameter to Cast Square Nut Slot Face: 15 3/8 in
  • (D)Length Through Bore: 8 1/8 in
  • (F)Adjustment Pad Height: 8 in
  • (G)Adjusting Screw Square Nut Seat Height: 5 in
  • (H)Adjusting Screw Clearance Hole Diameter: 3 1/8 in
  • (J)Housing Length: 20 5/8 in
  • (K)Inner Ring Hub Diameter: 7 7/32 in
  • (L)Housing Height: 16 in
  • (M)Locking Collar Outside Diameter: 8 11/16 in
  • (N)Take-up Slot Spacing: 14 1/8 in
  • (P)Distance from Housing Cast Face to Inner Ring Long Hub Face: 1 5/32 in
  • (S)Take-up Slot Width: 2 9/16 in
  • (T)Adjustment Slot Width: 3 1/2 in
  • (Y)Base to Centerline Height: 12 15/16 in
  • Allowable Working Load (2/3 Yield Strength): 140900 lb
  • Auxiliary Cap Kit: A15515 (qty 2)
  • C Basic Dynamic Load Rating: 248200 lbf
  • Co Basic Static Load Rating: 304600 lbf
  • Grease Fitting Size: 1/4 in NPT
  • Lubrication Type: Exxon Ronex MP
  • Maximum Speed: 800 rpm
  • Maximum Temperature (°F (°C)): 225 (107)
  • Microlock Kit: ML4
  • Replacement Insert: 5515U
  • Replacement Seal Kit: MS15
  • Setscrew Torque (in-lbs): 1600
  • Shaft Diameter: 5 15/16 in
  • Shaft Locking Collar Kit: SC15 (qty 2)
  • Size Code: 15
  • Threaded Cover Kit: TC15NEW
  • Type of Seal: Spring Loaded Heavy Contact Seal
  • Vibration Frequency Fundamental Train: 0.0070
  • Vibration Frequency Inner Ring Defect: 0.1637
  • Vibration Frequency Outer Ring Defect: 0.1196
  • Vibration Frequency Roller Spin: 0.0509
5 15/16" Mounted Spherical Roller Bearing, Cast Iron Take-up Block, Double Setscrew Locking Collar, Spring Loaded Heavy Contact Seal, Two Open Auxiliary Caps