Rex ZT2000 Spherical Roller Take-up Blocks

135 items

  • AMT102307 MFG #: Rex
    Out of Stock
    • (A)Distance from Housing Outside Diameter to Cast Square Nut Slot Face: 7 3/8 in
    • (D)Length Through Bore: 6 15/16 in
    • (F)Adjustment Pad Height: 5 3/8 in
  • AMT102308 MFG #: Rex
    Out of Stock
    • (A)Distance from Housing Outside Diameter to Cast Square Nut Slot Face: 7 3/8 in
    • (D)Length Through Bore: 6 15/16 in
    • (F)Adjustment Pad Height: 5 3/8 in
  • AMT112315V MFG #: Rex
    Out of Stock
    • (A)Distance from Housing Outside Diameter to Cast Square Nut Slot Face: 8 7/8 in
    • (D)Length Through Bore: 8 5/16 in
    • (F)Adjustment Pad Height: 5 3/8 in
  • AMT42107 MFG #: Rex
    Out of Stock
    • (A)Distance from Housing Outside Diameter to Cast Square Nut Slot Face: 3 3/4 in
    • (D)Length Through Bore: 5 5/16 in
    • (F)Adjustment Pad Height: 2 7/16 in
  • Out of Stock
    • (A)Distance from Housing Outside Diameter to Cast Square Nut Slot Face: 4 1/2 in
    • (D)Length Through Bore: 3 1/8 in
    • (F)Adjustment Pad Height: 3 5/16 in
  • AMT82207 MFG #: Rex
    Out of Stock
    • (A)Distance from Housing Outside Diameter to Cast Square Nut Slot Face: 5 1/2 in
    • (D)Length Through Bore: 3 1/2 in
    • (F)Adjustment Pad Height: 4 1/4 in
  • Out of Stock
    • (A)Distance from Housing Outside Diameter to Cast Square Nut Slot Face: 6 7/16 in
    • (D)Length Through Bore: 7 in
    • (F)Adjustment Pad Height: 4 7/8 in
  • BKT102307 MFG #: Rex
    Out of Stock
    • (A)Distance from Housing Outside Diameter to Cast Square Nut Slot Face: 7 3/8 in
    • (D)Length Through Bore: 6 15/16 in
    • (F)Adjustment Pad Height: 5 3/8 in
  • BKT102308 MFG #: Rex
    Out of Stock
    • (A)Distance from Housing Outside Diameter to Cast Square Nut Slot Face: 7 3/8 in
    • (D)Length Through Bore: 6 15/16 in
    • (F)Adjustment Pad Height: 5 3/8 in
  • BMT102307 MFG #: Rex
    Out of Stock
    • (A)Distance from Housing Outside Diameter to Cast Square Nut Slot Face: 7 3/8 in
    • (D)Length Through Bore: 6 15/16 in
    • (F)Adjustment Pad Height: 5 3/8 in
  • BMT102307V MFG #: Rex
    Out of Stock
    • (A)Distance from Housing Outside Diameter to Cast Square Nut Slot Face: 7 3/8 in
    • (D)Length Through Bore: 6 15/16 in
    • (F)Adjustment Pad Height: 5 3/8 in
  • BMT102308 MFG #: Rex
    Out of Stock
    • (A)Distance from Housing Outside Diameter to Cast Square Nut Slot Face: 7 3/8 in
    • (D)Length Through Bore: 6 15/16 in
    • (F)Adjustment Pad Height: 5 3/8 in
  • Out of Stock
    • C Basic Dynamic Load Rating: 27820 lbf
    • Co Basic Static Load Rating: 28700 lbf
    • Grease Fitting Size: 1/8 in NPT
  • Out of Stock
    • (A)Distance from Housing Outside Diameter to Cast Square Nut Slot Face: 4 1/2 in
    • (D)Length Through Bore: 3 1/8 in
    • (F)Adjustment Pad Height: 3 5/16 in
  • BMT72203 MFG #: Rex
    Out of Stock
    • (A)Distance from Housing Outside Diameter to Cast Square Nut Slot Face: 5 in
    • (D)Length Through Bore: 3 5/16 in
    • (F)Adjustment Pad Height: 3 7/8 in
  • BMT82207 MFG #: Rex
    Out of Stock
    • (A)Distance from Housing Outside Diameter to Cast Square Nut Slot Face: 5 1/2 in
    • (D)Length Through Bore: 3 1/2 in
    • (F)Adjustment Pad Height: 4 1/4 in