KT112315 3 15/16 TAKEUP ROLLER BRG

KT112315 MFG #: Rex
Out of Stock
  • (A)Distance from Housing Outside Diameter to Cast Square Nut Slot Face: 8 7/8 in
  • (D)Length Through Bore: 5 1/16 in
  • (F)Adjustment Pad Height: 5 3/8 in
  • (G)Adjusting Screw Square Nut Seat Height: 3 3/8 in
  • (H)Adjusting Screw Clearance Hole Diameter: 2 1/8 in
  • (J)Housing Length: 12 1/8 in
  • (K)Inner Ring Hub Diameter: 4 9/16 in
  • (L)Housing Height: 9 7/16 in
  • (M)Locking Collar Outside Diameter: 5 5/8 in
  • (N)Take-up Slot Spacing: 8 5/8 in
  • (P)Distance from Housing Cast Face to Inner Ring Long Hub Face: 1 1/32 in
  • (S)Take-up Slot Width: 2 1/16 in
  • (T)Adjustment Slot Width: 2 1/8 in
  • (Y)Base to Centerline Height: 7 11/16 in
  • Allowable Working Load (2/3 Yield Strength): 45400 lb
  • C Basic Dynamic Load Rating: 130970 lbf
  • Co Basic Static Load Rating: 137000 lbf
  • Grease Fitting Size: 1/8 in NPT
  • Lubrication Type: Exxon Ronex MP
  • Maximum Speed: 1400 rpm
  • Maximum Temperature (°F (°C)): 225 (107)
  • Microlock Kit: ML4
  • Replacement Insert: 2315U
  • Replacement Seal Kit: KS11
  • Setscrew Torque (in-lbs): 1350
  • Shaft Diameter: 3 15/16 in
  • Shaft Locking Collar Kit: SC11
  • Size Code: 11
  • Threaded Cover Kit: TC11
  • Type of Seal: Light Contact Seal
  • Vibration Frequency Fundamental Train: 0.0071
  • Vibration Frequency Inner Ring Defect: 0.1717
  • Vibration Frequency Outer Ring Defect: 0.1283
  • Vibration Frequency Roller Spin: 0.0548
3 15/16" Mounted Spherical Roller Bearing, Ductile Iron Take-up Block, Single Setscrew Locking Collar, Single Lip Light Contact Seal